We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Surface Acoustic Wave (SAW) Oscillators

Surface Acoustic Wave Oscillators


SAW oscillators deploy Inter-Digital Transducers (IDTs) to convert electrical signals (MHz range) to mechanical acoustic waves (μm range) and back to electrical signals again. This conversion makes use of piezoelectric properties to generate and detect acoustic waves. These acoustic wavelengths are 100,000 times shorter than electromagnetic signals of the same frequency. SAW technology enables us to provide high-frequency oscillators in a small packages that are robust in harsh environments and can tolerate shock and vibration.

Ultra-High-Frequency and High-Shock-Tolerance Products


VS-504 VCSO

VS-504

Dual Frequency

The VS-504 dual-frequency Voltage-Controlled Saw Oscillator (VCSO) is an ultra-low-phase-noise oscillator designed to support high-speed data converters and 100G coherent optical receivers. It is available in frequencies ranging from 1 GHz to 2.5 GHz with two switchable frequency options.

PS-702 VCSO

PS-702

Low Jitter

The PS-702 achieves low phase noise and very-low jitter performance. It is housed in an industry-standard six-pad, leadless, hermetically sealed ceramic package.

VS-800 VCSO

VS-800

Ultra-Low Phase Noise

The VS-800 operates at the fundamental frequency of the internal SAW resonator. An internal multiplier circuit is deployed for output frequencies above 1.6 GHz.

VS-504 VCSO

PS-508

Harsh Environment

The PS-508 is a high-frequency, ultra-low-phase-noise and low-g-sensitivity oscillator designed to support harsh environmental applications.

101765 VCSO

Ultra-Low Phase Noise

The 101765 series of VCSOs provides ultra-low phase noise across an operating frequency range of 320 to 2,500 MHz. These oscillators are housed in a hermetic package measuring 1" × 1" × 0.2". Options for military screening and characterized vibration sensitivity are available.

SAW Oscillator Parametric Chart


SAW Oscillator Application Notes and Additional Information


Additional Oscillator Products Acquired from Vectron®


With the acquisition of Vectron, we offer a more comprehensive portfolio of oscillator technologies, services and solutions so that you can build more reliable systems supporting today’s precise timing standards. These solutions include OCXOs, TCXOs, VCXOs, VCSOs, GNSS-DOs, high-reliability crystals and high-reliability space and defense products.

Need Help?


Request a Quote

Contact our Client Success Team to get more information about our clock and timing products or to request a quote.












Find Local Sales and Support

We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.  

Access Our Support Portal

Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.